Belden

Resilient connections, endless possibilities

Join Belden at Enlit Europe 2025

November 18–20, 2025 | Bilbao, Spain | Booth 3.G112

We’re excited to announce that Belden will be exhibiting at Enlit Europe 2025, one of the most influential events shaping the future of the energy sector. From November 18–20, the Enlit community will gather in Bilbao, Spain, to collaborate, innovate, and accelerate the global energy transition—and we want you to be part of it.

Visit Booth 3.G112: Experience Belden’s advanced connected solutions

At Belden, we’re helping utilities and energy companies embrace the future of smart grid communications. As the energy landscape evolves—with aging infrastructure, extreme weather conditions, and rising electricity demand—resilient, secure and digitalized networks are more important than ever.

Belden at Enlit: shaping the digital grid

What you’ll experience at our booth

🔌 Live demos of our connected energy solutions

💡 Expert advices on smart grid transition

🔍 Hands-on exploration of technologies enabling the digital energy transition

Our experts will be on hand to show how Belden’s solutions can help you modernize grid infrastructure, unlock the full potential of your data, and build a future-ready energy network.

Showcasing the latest in industrial networking: The GRS2000 Switch

At Enlit Europe, we are particularly excited to showcase our latest innovation, the next-generation 19-inch industrial switch : the GREYHOUND2000 (GRS2000).

With the highest port count (up to 34 ports), its flexible configurability and rugged design, GRS2000 delivers powerful switching capabilities for demanding industrial energy environments.

Engineered for high uptime and network stability, the GRS2000 supports Precision Time Protocol (PTPv2) and is hardware-prepared for Parallel Redundancy Protocol (PRP) and High-Availability Seamless Redundancy (HSR) Protocol, making it ideal for a large number of applications and markets that require very precise network and timing accuracy.

About Enlit Europe

Enlit Europe is more than just an energy exhibition. It’s a year-round community of thought leaders, innovators, and industry professionals who are driving meaningful change in the energy sector. The event in Bilbao will bring this community together to tackle the most pressing challenges across the energy value chain—from generation to transmission and beyond.

Enlit vows to light the spark that will fuel a brighter, cleaner, and more resilient energy future. Through three days of exhibitions, conferences, and networking, Enlit will showcase the people, projects, and technologies that are transforming our industry.

Register today

We’re pleased to offer our visitors exclusive access to Enlit Europe 2025:

  • Free Expo Pass

  • 25% Discount on Summit Passes

Book a meeting

Want a deeper dive into our solutions?

Schedule a one-on-one meeting in advance with our expert teams to ensure tailored insights maximizing the value of your visit at our booth without waiting.

Connected energy resources

© Copyright 2025 Belden Inc.